|
Design according |
PICMG MTCA.0 R1.0 | ||||||||||
|
|
| ||||||||||
|
Number of contacts |
170 | ||||||||||
|
Contact spacing |
0.75 mm | ||||||||||
|
Clearance and creepage |
| ||||||||||
|
|
| ||||||||||
|
Working current |
1.52 A @ 70 °C | ||||||||||
|
power contacts |
max. 30 °C temp. rise | ||||||||||
|
as defined |
| ||||||||||
|
Test voltage |
80 Vr.m.s. | ||||||||||
|
Initial contact resistance |
25 mΩ max. | ||||||||||
|
Initial isulation resistance |
100 MΩ min. | ||||||||||
|
|
| ||||||||||
|
Nominal differential |
| ||||||||||
|
|||||||||||
|
|
|||||||||||
|
|
|||||||||||
|
|
| ||||||||||
|
Differential propagation |
| ||||||||||
|
Differential skew |
| ||||||||||
|
|
| ||||||||||
|
Temperature range |
-55°C ... +105 °C | ||||||||||
|
Durability as per |
| ||||||||||
|
|
| ||||||||||
|
Termination technique |
Press-in termination | ||||||||||
|
Mating force |
100 N max. | ||||||||||
|
Withdrawal force |
65 N max. | ||||||||||
|
|
| ||||||||||
|
Materials |
| ||||||||||
|
Moulded parts |
Liquid Crystal Polymer | ||||||||||
|
Contacts |
Copper Alloy | ||||||||||
|
Contact surface |
Palladium nickel plated | ||||||||||
|
|
| ||||||||||
|
Packaging |
Cardboard box (other packaging on request) | ||||||||||
Recommended plated through hole specification
|
Tin plated PCB (HAL) |
Hole Ø |
0.64±0.01 mm |
|
Cu |
25 – 35 μm | |
|
Sn |
5 – 15 μm | |
|
Plated hole Ø |
0.53 – 0.60 mm | |
|
Au / Ni plated PCB |
Hole Ø |
0.64±0.01 mm |
|
Cu |
25 – 35 μm | |
|
Ni |
3 – 7 μm | |
|
Au |
0.05 – 0.12 μm | |
|
Plated hole Ø |
0.55 – 0.60 mm | |
|
Chemical tin plated PCB |
Hole Ø |
0.64±0.01 mm |
|
Cu |
25 – 35 μm | |
|
Sn |
0.8 – 1.5 μm | |
|
Plated hole Ø |
0.56 – 0.60 mm | |
|
Silver plated PCB |
Hole Ø |
0.64±0.01 mm |
|
Cu |
25 – 35 μm | |
|
Ag |
0.1 – 0.3 μm | |
|
Plated hole Ø |
0.56 – 0.60 mm | |
|
OSP copper plated PCB |
Hole Ø |
0.64±0.01 mm |
|
Cu |
25 – 35 μm | |
|
Plated hole Ø |
0.56 – 0.60 mm |
The press-in zone of the AdvancedMC ™ connector is tested according to Telcordia/Bellcore GR 1217CORE Part7. It is approved to be used with a plated through hole according IEC 60352-5 with a diameter of 0.55±0.05 mm (drilled hole 0.64±0.01 mm).
Based on our experiences regarding the production process of the PCB manufacturer we recommend a plated through hole configuration like shown in the above spreadsheet. To achieve the recommended plated through hole diameter, it is important to specify especially the drilled hole diameter of 0.64±0.01 mm to your PCB supplier.
For drillings use e.g. drill bit # 72 (0.025" ≈ 0.64 mm).