|
Design according |
PICMG MTCA.0 R1.0 |
|
|
|
|
Total number of contacts |
96 |
|
Power contact |
24 |
|
Signal contact |
72 |
|
|
|
|
Sequential contact engagement |
|
|
1st |
Power 4-11 |
|
2nd |
Power 1-3, power 12-24 |
|
3rd |
Signal A2-H9 |
|
4th |
Signal A1 |
|
|
|
|
Working current |
|
|
Power contact |
9.3 A @ 80 % derating acc. IEC 60 512 and 70 °C ambient temperature and 30 °C temperature rise |
|
Signal contact |
1 A @ 80 % derating acc. IEC 60 512 and 70 °C ambient temperature |
|
|
|
|
Initial contact resistance |
|
|
Power contacts |
< 5 mΩ |
|
Signal contacts |
< 25 mΩ |
|
|
|
|
Initial insulation resistance |
> 100 MΩ |
|
|
|
|
Temperature range |
-55°C ... +105 °C |
|
Durability |
200 mating cycles |
|
|
|
|
Termination technique |
Press-in termination |
|
Mating force |
145 N max. |
|
Withdrawal force |
110 N max. |
|
|
|
|
Derating for MicroTCA™ power contacts |
|
|
|
|
|
(1) Derating |
|
|
|
|
|
Materials |
|
|
Moulded parts |
PBT, glass-fibre filled, |
|
Contacts |
Copper Alloy |
|
Contact surface |
|
|
Power contacts: |
selectively gold plated |
|
Signal contacts: |
selectively palladium |
|
|
|
|
Packaging |
Tray packaging (other packaging on request) |
Recommended plated through hole specification
|
Tin plated PCB (HAL) |
Hole Ø |
0.7±0.02 mm |
|
Cu |
25 – 35 μm | |
|
Sn |
5 – 15 μm | |
|
Plated hole Ø |
0.60 – 0.65 mm | |
|
Au / Ni plated PCB |
Hole Ø |
0.7±0.02 mm |
|
Cu |
25 – 35 μm | |
|
Ni |
3 – 7 μm | |
|
Au |
0.05 – 0.12 μm | |
|
Plated hole Ø |
0.60 – 0.65 mm | |
|
Chemical tin plated PCB |
Hole Ø |
0.7±0.02 mm |
|
Cu |
25 – 35 μm | |
|
Sn |
0.8 – 1.5 μm | |
|
Plated hole Ø |
0.60 – 0.65 mm | |
|
Silver plated PCB |
Hole Ø |
0.7±0.02 mm |
|
Cu |
25 – 35 μm | |
|
Ag |
0.1 – 0.3 μm | |
|
Plated hole Ø |
0.60 – 0.65 mm | |
|
OSP copper plated PCB |
Hole Ø |
0.7±0.02 mm |
|
Cu |
25 – 35 μm | |
|
Plated hole Ø |
0.60 – 0.65 mm | |
|
PCB board thickness: > 1.4 mm |
||
The press-in zone of the :icroTCA ™ power connector is tested according to Telcordia/Bellcore GR 1217CORE Part7. It is approved to be used with a plated through hole according IEC 60352-5 with a diameter of 0.55±0.05 mm (drilled hole 0.64±0.01 mm).
Based on our experiences regarding the production process of the PCB manufacturer we recommend a plated through hole configuration like shown in the above spreadsheet. To achieve the recommended plated through hole diameter, it is important to specify especially the drilled hole diameter of 0.7±0.02 mm to your PCB supplier.